1

Spur Gears with Milled Teeth, modul 1,591

Manufacturer WMH HERION
Description Spur Gears with Milled Teeth, modul 1,591
Part Number 111-016-012
[kg] 0,03
Product selection
Selector Part Number Description modul No. teeth da d db dn b l [kg]
1 111-016-012 Spur Gears with Milled Teeth, modul 1,591 1,591 12 22,274 19,092 6 14 12 25 0,03
2 111-016-015 Spur Gears with Milled Teeth, modul 1,591 1,591 15 27,047 23,865 6 18 12 25 0,057
3 111-016-018 Spur Gears with Milled Teeth, modul 1,591 1,591 18 31,82 28,638 8 20 12 25 0,073
4 111-016-020 Spur Gears with Milled Teeth, modul 1,591 1,591 20 35,002 31,82 8 20 12 25 0,097
5 111-016-024 Spur Gears with Milled Teeth, modul 1,591 1,591 24 41,366 38,184 8 25 12 25 0,135
6 111-016-025 Spur Gears with Milled Teeth, modul 1,591 1,591 25 42,957 39,775 8 25 12 25 0,142
7 111-016-030 Spur Gears with Milled Teeth, modul 1,591 1,591 30 50,912 47,73 10 30 12 25 0,195
8 111-016-036 Spur Gears with Milled Teeth, modul 1,591 1,591 36 60,458 57,276 10 40 12 25 0,315
9 111-016-040 Spur Gears with Milled Teeth, modul 1,591 1,591 40 66,822 63,64 10 40 12 25 0,355
10 111-016-045 Spur Gears with Milled Teeth, modul 1,591 1,591 45 74,777 71,595 10 45 12 25 0,445
11 111-016-050 Spur Gears with Milled Teeth, modul 1,591 1,591 50 82,732 79,55 12 50 12 25 0,56
12 111-016-060 Spur Gears with Milled Teeth, modul 1,591 1,591 60 98,642 95,46 12 60 12 25 0,815
Part Number
Description
modul
No. teeth
da
d
db
dn
b
l
[kg]
Product Description

Pitch 5 mm straight teeth pressure angle 20° material 1.0503 [C45]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH