1

Spur Gears with Milled Teeth Induction Hardened, modul 8

Manufacturer WMH HERION
Description Spur Gears with Milled Teeth Induction Hardened, modul 8
Part Number 111-080-415
[kg] 7,24
Product selection
Selector Part Number Description modul No. teeth da d db dn b l [kg]
1 111-080-415 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 15 136 120 25 80 64 95 7,24
2 111-080-420 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 20 176 160 30 100 64 95 12,8
3 111-080-425 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 25 216 200 30 125 64 95 21,5
4 110-080-430 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 30 256 240 30 - 64 - 39
5 110-080-440 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 40 336 320 40 - 64 - 52,5
6 110-080-460 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 60 496 480 50 - 64 - 72,5
7 116-080-415 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 15 136 120 40 90 80 120 7,7
8 116-080-420 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 20 176 160 40 120 80 120 12,2
9 116-080-425 Spur Gears with Milled Teeth Induction Hardened, modul 8 8 25 216 200 40 150 80 120 23,8
Part Number
Description
modul
No. teeth
da
d
db
dn
b
l
[kg]
Product Description

straight teeth pressure angle 20° induction hardened material 1.0503 [C45]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH