1

Spur Gears with Milled Teeth Induction Hardened, modul 5

Manufacturer WMH HERION
Description Spur Gears with Milled Teeth Induction Hardened, modul 5
Part Number 111-050-415
[kg] 1,5
Product selection
Selector Part Number Description modul No. teeth da d db dn b l [kg]
1 111-050-415 Spur Gears with Milled Teeth Induction Hardened, modul 5 5 15 85 75 20 50 40 60 1,5
2 111-050-420 Spur Gears with Milled Teeth Induction Hardened, modul 5 5 20 110 100 25 70 40 60 2,61
3 111-050-425 Spur Gears with Milled Teeth Induction Hardened, modul 5 5 25 135 125 25 80 40 60 4,3
4 110-050-430 Spur Gears with Milled Teeth Induction Hardened, modul 5 5 30 160 150 30 - 40 - 5,25
5 110-050-440 Spur Gears with Milled Teeth Induction Hardened, modul 5 5 40 210 200 30 - 40 - 9,58
6 110-050-460 Spur Gears with Milled Teeth Induction Hardened, modul 5 5 60 310 300 40 - 40 - 21,6
Part Number
Description
modul
No. teeth
da
d
db
dn
b
l
[kg]
Product Description

straight teeth pressure angle 20° induction hardened material 1.0503 [C45]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH