1

Spur Gears with Milled Teeth Induction Hardened, modul 4

Manufacturer WMH HERION
Description Spur Gears with Milled Teeth Induction Hardened, modul 4
Part Number 111-040-415
[kg] 0,8
Product selection
Selector Part Number Description modul No. teeth da d db dn b l [kg]
1 111-040-415 Spur Gears with Milled Teeth Induction Hardened, modul 4 4 15 68 60 15 45 32 50 0,8
2 111-040-420 Spur Gears with Milled Teeth Induction Hardened, modul 4 4 20 88 80 20 50 32 50 1,39
3 111-040-425 Spur Gears with Milled Teeth Induction Hardened, modul 4 4 25 108 100 20 60 32 50 2,22
4 111-040-430 Spur Gears with Milled Teeth Induction Hardened, modul 4 4 30 128 120 25 80 32 50 3,29
5 110-040-440 Spur Gears with Milled Teeth Induction Hardened, modul 4 4 40 168 160 25 - 32 - 4,92
6 110-040-460 Spur Gears with Milled Teeth Induction Hardened, modul 4 4 60 248 240 30 - 32 - 11,06
Part Number
Description
modul
No. teeth
da
d
db
dn
b
l
[kg]
Product Description
straight teeth
pressure angle 20°
induction hardened
material 1.0503 [C45]
Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page