1

Spur Gears with Milled Teeth Induction Hardened, modul 3,183

Manufacturer WMH HERION
Description Spur Gears with Milled Teeth Induction Hardened, modul 3,183
Part Number 111-031-415
[kg] 0,375
Product selection
Selector Part Number Description modul No. teeth da d db dn b l [kg]
1 111-031-415 Spur Gears with Milled Teeth Induction Hardened, modul 3,183 3,183 15 54,111 47,745 12 30 25 40 0,375
2 111-031-420 Spur Gears with Milled Teeth Induction Hardened, modul 3,183 3,183 20 70,026 63,66 15 40 25 40 0,6
3 111-031-425 Spur Gears with Milled Teeth Induction Hardened, modul 3,183 3,183 25 85,941 79,575 15 50 25 40 0,95
4 111-031-430 Spur Gears with Milled Teeth Induction Hardened, modul 3,183 3,183 30 101,856 95,49 20 60 25 40 1,45
5 111-031-440 Spur Gears with Milled Teeth Induction Hardened, modul 3,183 3,183 40 133,686 127,32 20 80 25 40 2,68
6 110-031-460 Spur Gears with Milled Teeth Induction Hardened, modul 3,183 3,183 60 197,346 190,98 25 - 25 - 4,84
Part Number
Description
modul
No. teeth
da
d
db
dn
b
l
[kg]
Product Description

straight teeth pressure angle 20° induction hardened material 1.0503 [C45]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH