1

Spur Gears with Milled Teeth Induction Hardened, modul 2,5

Manufacturer WMH HERION
Description Spur Gears with Milled Teeth Induction Hardened, modul 2,5
Part Number 111-025-415
[kg] 0,2
Product selection
Selector Part Number Description modul No. teeth da d db dn b l [kg]
1 111-025-415 Spur Gears with Milled Teeth Induction Hardened, modul 2,5 2,5 15 42,5 37,5 10 25 20 35 0,2
2 111-025-420 Spur Gears with Milled Teeth Induction Hardened, modul 2,5 2,5 20 55 50 12 30 20 35 0,34
3 111-025-425 Spur Gears with Milled Teeth Induction Hardened, modul 2,5 2,5 25 67,5 62,5 12 40 20 35 0,55
4 111-025-430 Spur Gears with Milled Teeth Induction Hardened, modul 2,5 2,5 30 80 75 15 50 20 35 0,86
5 111-025-440 Spur Gears with Milled Teeth Induction Hardened, modul 2,5 2,5 40 105 100 15 60 20 35 1,5
6 111-025-460 Spur Gears with Milled Teeth Induction Hardened, modul 2,5 2,5 60 155 150 20 90 20 35 3,41
Part Number
Description
modul
No. teeth
da
d
db
dn
b
l
[kg]
Product Description

straight teeth pressure angle 20° induction hardened material 1.0503 [C45]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH