1

Spur Gears with Ground Teeth, Helical with hub, modul 4

Manufacturer WMH HERION
Description Spur Gears with Ground Teeth, Helical with hub, modul 4
Part Number 125-340-218
Product selection
Selector Part Number Description modul No. teeth da d dbH6 dn b l u t
1 125-340-218 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 18 84,4 76,39 32 55 40 75 10 35,3
2 125-340-221 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 21 97,1 89,13 32 55 40 75 10 35,3
3 125-340-521 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 21 97,1 89,13 35 55 40 75 10 38,3
4 125-440-021 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 21 97,1 89,13 40 62 40 75 12 43,3
5 125-440-521 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 21 97,1 89,13 45 68 40 75 14 48,8
6 125-340-224 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 24 109,9 101,86 32 55 40 75 10 35,3
7 125-340-524 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 24 109,9 101,86 35 55 40 75 10 38,3
8 125-440-024 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 24 109,9 101,86 40 62 40 75 12 43,3
9 125-440-524 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 24 109,9 101,86 45 68 40 75 14 48,8
10 125-540-524 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 24 109,9 101,86 55 80 40 80 16 59,3
11 125-540-525 Spur Gears with Ground Teeth, Helical with hub, modul 4 4 25 114,1 106,1 55 80 40 80 16 59,3
Part Number
Description
modul
No. teeth
da
d
dbH6
dn
b
l
u
t
Product Description
schrägverzahnt, linkssteigend
Schrägungswinkel 19° 31´42´´
Eingriffswinkel 20°
einsatzgehärtet
Material 1.7131
[16MnCr5]
Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page