1

Spur Gears synthetic mat. machined, modul 1,5

Manufacturer WMH HERION
Description Spur Gears synthetic mat. machined, modul 1,5
Part Number 118-015-015
[kg] 0,008
Product selection
Selector Part Number Description modul No. teeth da d db dn b l [kg]
1 118-015-015 Spur Gears synthetic mat. machined, modul 1,5 1,5 15 25,5 22,5 6 18 12 25 0,008
2 118-015-016 Spur Gears synthetic mat. machined, modul 1,5 1,5 16 27 24 6 18 12 25 0,009
3 118-015-018 Spur Gears synthetic mat. machined, modul 1,5 1,5 18 30 27 8 20 12 25 0,011
4 118-015-020 Spur Gears synthetic mat. machined, modul 1,5 1,5 20 33 30 8 20 12 25 0,013
5 118-015-024 Spur Gears synthetic mat. machined, modul 1,5 1,5 24 39 36 8 25 12 25 0,019
6 118-015-025 Spur Gears synthetic mat. machined, modul 1,5 1,5 25 40,5 37,5 8 25 12 25 0,021
Part Number
Description
modul
No. teeth
da
d
db
dn
b
l
[kg]
Product Description

straight teeth pressure angle 20° Polyamid PA 6

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH