1

Round Racks for Continuous Mounting

Manufacturer WMH HERION
Description Round Racks for Continuous Mounting
Part number 141-610-050
Product selection
Selector Part No. module Pitch (mm) theor. L1 (mm) z dh11 (mm) b (mm) ha (mm) h (mm) kg
1 141-610-050 1 499.51 159 15 7.5 15 14 0.66
2 141-610-100 1 999.02 318 15 7.5 15 14 1.35
3 141-615-050 1.5 499.51 106 17 9.6 17 15.5 0.84
4 141-615-100 1.5 999.02 212 17 9.6 17 15.5 1.7
5 141-620-050 2 502.65 80 20 12 20 18 1.1
6 141-620-100 2 999.02 159 20 12 20 18 2.2
7 141-625-050 2.5 502.65 64 25 15 25 22.5 1.8
8 141-625-100 2.5 997.45 127 25 15 25 22.5 3.6
9 141-630-050 3 499.51 53 30 18 30 27 2.5
10 141-630-100 3 999.02 106 30 18 30 27 5.1
11 141-640-050 4 502.65 40 40 24 40 36 4.5
12 141-640-100 4 1005.3 80 40 24 40 36 9.1
13 141-650-050 5 502.65 32 50 30 50 45 7.1
14 141-650-100 5 1005.3 64 50 30 50 45 14.3
15 141-616-050 1.591 5 500 100 15 9.7 14.8 13.2 0.85
16 141-616-100 1.591 5 1000 200 15 9.7 14.8 13.2 1.7
17 141-631-050 3.183 10 500 50 30 19.3 29.7 26.5 2.5
18 141-631-100 3.183 10 1000 100 30 19.3 29.7 26.5 5.1
Part No.
module
Pitch (mm)
theor. L1 (mm)
z
dh11 (mm)
b (mm)
ha (mm)
h (mm)
kg
Product Description

material 1.0503 [C45] straight teeth pressure angle 20° toothing quality 8 e27

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH