2

Racks for Guideways, for Continuous Mounting with Ground Teeth, Helical Teeth - Ground Rear and Side Surface

Manufacturer WMH HERION
Description Racks for Guideways, for Continuous Mounting with Ground Teeth, Helical Teeth - Ground Rear and Side Surface
Part number 143-820-110
Product selection
Selector Part No. module theor. L1 (mm) L2 (mm) z b (mm) ha (mm) h (mm) f (mm) a (mm) l (mm) No. of holes h1 (mm) d1 (mm) d2 (mm) t (mm) a1 (mm) m3 / d3 (mm) h3 (mm) t3 (mm) kg
1 143-820-110 2 960 6.7 144 19 19.5 17.5 1 10 60 16 7.5 5.8 10 6 30 M4 7.5 8 2.7
2 143-820-210 2 960 8.5 144 24 24.5 22.5 1 10 60 16 10 7 11 7 30 M5 10 11 4.2
3 143-830-210 3 960 10.3 96 29 29.75 26.75 2 10 60 16 11.5 10 15 9 30 M6 11.5 13.5 5.6
4 143-840-310 4 960 13.83 72 39 39.75 35.75 2 20 80 12 14 12 18 12 40 M8 14 16 10.5
5 143-840-410 4 960 13.83 72 39 48.75 44.75 2 20 80 12 17 12 18 12 40 M8 17 16 13
6 143-840-510 4 840 17.38 63 49 58 54 2 30 105 8 22.5 14 20 13 60 M12 22.5 25 17.3
7 143-920-110 2 960 6.7 144 19 19.5 17.5 1 10 60 16 7.5 4.5 7.5 5.3 30 4.5 2.7
8 143-920-105 2 480 6.7 72 19 19.5 17.5 1 10 60 8 7.5 4.5 7.5 5.3 30 4.5 1.3
9 143-920-210 2 960 8.5 144 24 24.5 22.5 1 10 60 16 10 6 9.5 8.5 30 6 4.2
10 143-920-205 2 480 8.5 72 24 24.5 22.5 1 10 60 8 10 6 9.5 8.5 30 6 2.1
11 143-930-210 3 960 10.3 96 29 29.75 26.75 2 10 60 16 11.5 7 11 9 30 7 5.6
12 143-930-205 3 480 10.3 48 29 29.75 26.75 2 10 60 8 11.5 7 11 9 30 7 2.8
13 143-940-310 4 960 13.83 72 39 39.75 35.75 2 20 80 12 14 10 15 9 40 10 10.5
14 143-940-305 4 480 13.83 36 39 39.75 35.75 2 20 80 6 14 10 15 9 40 10 5.2
15 143-940-410 4 960 13.83 72 39 48.75 44.75 2 20 80 12 17 10 15 9 40 10 13
16 143-940-405 4 480 13.83 36 39 48.75 44.75 2 20 80 6 17 10 15 9 40 10 6.5
17 143-940-510 4 840 17.38 63 49 58 54 2 30 105 8 22.5 14 20 13 60 14 17.3
Part No.
module
theor. L1 (mm)
L2 (mm)
z
b (mm)
ha (mm)
h (mm)
f (mm)
a (mm)
l (mm)
No. of holes
h1 (mm)
d1 (mm)
d2 (mm)
t (mm)
a1 (mm)
m3 / d3 (mm)
h3 (mm)
t3 (mm)
kg
Product Description

material 1.0503 [C45] induction hardened 50-55 HRC helix angle 19°31´42´´ right hand pressure angle 20° toothing quality 6 h25

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH