WMH HERION
By WMH HERION

Racks for Continuous Mounting with Ground Teeth, Straight Teeth - Ground Rear and Side Surface

Manufacturer WMH HERION
Description Racks for Continuous Mounting with Ground Teeth, Straight Teeth - Ground Rear and Side Surface
Part number 144-020-405
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

material 1.0503 [C45]
induction hardened 50-55 HRC *
straight teeth
pressure angle 20°
toothing quality 6 h25

Contact the supplier

WMH HERION

WMH HERION

WMH Herion is one of the leading gear factories for the production of racks and spur gears

Google Map