1

Racks for Continuous Mounting - Induction Hardened

Manufacturer WMH HERION
Description Racks for Continuous Mounting - Induction Hardened
Part number 146-010-405
Product selection
Selector Part No. Pitch (mm) module theor. L (mm) l (mm) z bh11 (mm) ha (mm) h (mm) kg
1 146-010-405 1 499.51 499 +/-0.5 159 10 9.8 8.8 0.34
2 146-010-410 1 999.02 998.5 +/-0.5 318 10 9.8 8.8 0.68
3 146-015-405 1.5 499.51 499.1 +/-0.5 106 15 14.8 13.3 0.78
4 146-015-410 1.5 999.02 998.6 +/-0.5 212 15 14.8 13.3 1.55
5 146-015-420 1.5 1998.05 1997.6 +/-0.5 424 15 14.8 13.3 3.1
6 146-020-405 2 502.65 502.1 +/-0.5 80 20 19.75 17.75 1.4
7 146-020-410 2 999.02 998.5 +/-0.5 159 20 19.75 17.75 2.8
8 146-020-420 2 1998.05 1997.5 +/-0.5 318 20 19.75 17.75 5.6
9 146-025-405 2.5 502.65 502.1 +/-0.5 64 25 24.75 22.25 2.1
10 146-025-410 2.5 997.45 996.9 +/-0.5 127 25 24.75 22.25 4.2
11 146-025-420 2.5 2002.76 2002.3 +/-0.5 255 25 24.75 22.25 8.4
12 146-030-405 3 499.51 498.9 +/-0.5 53 30 29.75 26.75 3.1
13 146-030-410 3 999.02 998.4 +/-0.5 106 30 29.75 26.75 6.2
14 146-030-420 3 1998.05 1997.4 +/-0.5 212 30 29.75 26.75 12.4
15 146-040-405 4 502.65 501.9 +/-0.5 40 40 39.7 35.7 5.5
16 146-040-410 4 1005.3 1004.6 +/-0.5 80 40 39.7 35.7 11
17 146-040-420 4 1998.05 1997.3 +/-0.5 159 40 39.7 35.7 22
18 146-050-405 5 502.65 501.8 +/-0.6 32 50 49.7 44.7 8.6
19 146-050-410 5 1005.3 1004.5 +/-0.6 64 50 49.7 44.7 17.2
20 146-050-420 5 2010.61 2009.8 +/-0.6 128 50 49.7 44.7 34.4
21 146-060-405 6 508.93 508 +/-0.6 27 60 59.65 53.65 12.3
22 146-060-410 6 999.02 998.1 +/-0.6 53 60 59.65 53.65 24.5
23 146-060-420 6 1998.05 1997.2 +/-0.6 106 60 59.65 53.65 49
24 146-080-405 8 502.65 501.4 +/-0.6 20 80 79.6 71.6 21.4
25 146-080-410 8 1005.3 1004 +/-0.6 40 80 79.6 71.6 42.7
26 146-080-420 8 2010.61 2009.4 +/-0.6 80 80 79.6 71.6 85.4
27 146-100-410 10 1005.3 1003.9 +/-0.6 32 100 99.6 89.6 70.6
28 146-016-405 5 1.591 500 499.6 +/-0.5 100 15 14.8 13.21 0.78
29 146-016-410 5 1.591 1000 999.6 +/-0.5 200 15 14.8 13.21 1.55
30 146-016-420 5 1.591 2000 1999.6 +/-0.5 400 15 14.8 13.21 3.1
31 146-031-405 10 3.183 500 499.4 +/-0.5 50 30 29.7 26.52 3.1
32 146-031-410 10 3.183 1000 999.4 +/-0.5 100 30 29.7 26.52 6.2
33 146-031-420 10 3.183 2000 1999.4 +/-0.5 200 30 29.7 26.52 12.4
Part No.
Pitch (mm)
module
theor. L (mm)
l (mm)
z
bh11 (mm)
ha (mm)
h (mm)
kg
Product Description

material 1.0503 [C45] straight teeth pressure angle 20° induction hardened 50-55 HRC * toothing quality 10 e27

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH