1

Moulded Bevel Gears i = 1:4

Manufacturer WMH HERION
Description Moulded Bevel Gears i = 1:4
Referenz 159-710-010
[kg] 0,001
Product selection
Selector Referenz Description Modul No. teeth da d b ln dn B tB h tH [kg]
1 159-710-010 Moulded Bevel Gears i = 1:4 1 10 12 10 8,2 9,3 7,8 4 30,1 17,7 17,7 0,001
2 159-710-040 Moulded Bevel Gears i = 1:4 1 40 40,8 40 8,2 10,8 23,4 10 20,1 17 15,7 0,013
3 159-715-010 Moulded Bevel Gears i = 1:4 1,5 10 18 15 12,3 10,9 11,3 5 41,7 23,5 23,5 0,003
4 159-715-040 Moulded Bevel Gears i = 1:4 1,5 40 61,2 60 12,3 12,8 30,4 12 26,2 21,7 20 0,031
5 159-720-010 Moulded Bevel Gears i = 1:4 2 10 23,8 20 16,3 12,8 14,3 6 54 28,9 28,9 0,006
6 159-720-040 Moulded Bevel Gears i = 1:4 2 40 81,5 80 16,3 16,6 36 18 32,5 27 24,7 0,062
Referenz
Description
Modul
No. teeth
da
d
b
ln
dn
B
tB
h
tH
[kg]
Product Description

Ratio i = 1:4 straight teeth pressure angle 20° shaft angle 90° with crowned tooth bearing injection moulded acetal resin [Hostaform C]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH