1

Master-Gears, Ground, Straight Teeth, modul 4

Manufacturer WMH HERION
Description Master-Gears, Ground, Straight Teeth, modul 4
Part Number 117-040-018
Product selection
Selector Part Number Description modul No. teeth d0 da dbH7 dn b1 l
1 117-040-018 Master-Gears, Ground, Straight Teeth, modul 4 4 18 72 80 24 62 40 73
2 117-040-020 Master-Gears, Ground, Straight Teeth, modul 4 4 20 80 88 24 62 40 73
3 117-040-022 Master-Gears, Ground, Straight Teeth, modul 4 4 22 88 96 24 68 40 73
4 117-040-025 Master-Gears, Ground, Straight Teeth, modul 4 4 25 100 108 24 80 40 74
5 117-040-028 Master-Gears, Ground, Straight Teeth, modul 4 4 28 112 120 24 80 40 74
6 117-040-030 Master-Gears, Ground, Straight Teeth, modul 4 4 30 120 128 30 80 40 74
7 117-040-032 Master-Gears, Ground, Straight Teeth, modul 4 4 32 128 136 30 110 40 74
8 117-040-036 Master-Gears, Ground, Straight Teeth, modul 4 4 36 144 152 30 110 40 74
Part Number
Description
modul
No. teeth
d0
da
dbH7
dn
b1
l
Product Description

toothing quality 6 e25 carburized and teeth induction hardened 60 HRC straight teeth pressure angle 20° material 1.7131 [16MnCr5]

Contact the supplier
WMH HERION WMH Herion is one of the leading gear factories for the production of racks and spur gears
WMH Herion Antriebstechnik GmbH