1

Seating Pins, DIN 6321 (old), material: Tool Steel

Manufacturer Wixroyd International Ltd
Description Seating Pins, DIN 6321 (old), material: Tool Steel, d1 6, h 5,0
Part Number 36300.W0001
Product selection
Selector Part Number Description l d1 d2 h Weight (g) Type
1 36300.W0001 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 6, h 5,0 6,0 6 4 5,0 1,8 Old DIN Standard
12 36300.W0002 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 10, h 8,0 8,0 10 6 8,0 6,5 Old DIN Standard
18 36300.W0003 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 16, h 5,0 10,0 16 8 5,0 11,0 Old DIN Standard
19 36300.W0004 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 16, h 13,0 10,0 16 8 13,0 24,0 Old DIN Standard
20 36300.W0005 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 25, h 8,0 14,0 25 12 8,0 41,0 Old DIN Standard
21 36300.W0006 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 25, h 20,0 14,0 25 12 20,0 88,0 Old DIN Standard
22 36300.W0007 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 40, h 13,0 20,0 40 20 13,0 171 Old DIN Standard
23 36300.W0008 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 40, h 32,0 20,0 40 20 32,0 358 Old DIN Standard
24 36300.W0110 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 6, h 2,5 6,5 6 4 2,5 1,2 Intermediate Sizes
2 36300.W0112 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 6, h 4,5 8,5 6 4 4,5 1,9 Intermediate Sizes
3 36300.W0116 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 8, h 4,0 8,0 8 5 4,0 3,1 Intermediate Sizes
4 36300.W0118 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 8, h 7,0 8,0 8 5 7,0 4,2 Intermediate Sizes
5 36300.W0120 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 10, h 4,5 8,5 10 6 4,5 4,4 Intermediate Sizes
6 36300.W0124 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 12, h 6,0 10,0 12 6 6,0 7,6 Intermediate Sizes
7 36300.W0126 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 12, h 10,0 10,0 12 6 10,0 11,0 Intermediate Sizes
8 36300.W0130 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 20, h 6,0 12,0 20 10 6,0 21,0 Intermediate Sizes
9 36300.W0132 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 20, h 12,0 12,0 20 10 12,0 36,0 Intermediate Sizes
10 36300.W0135 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 25, h 30,0 14,0 25 12 30,0 125 Intermediate Sizes
11 36300.W0137 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 30, h 25,0 20,0 30 16 25,0 164 Intermediate Sizes
13 36300.W0140 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 30, h 40,0 20,0 30 16 40,0 248 Intermediate Sizes
14 36300.W0144 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 30, h 50,0 20,0 30 16 50,0 305 Intermediate Sizes
15 36300.W0148 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 30, h 65,0 20,0 30 16 65,0 385 Intermediate Sizes
16 36300.W0152 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 30, h 80,0 20,0 30 20 80,0 485 Intermediate Sizes
17 36300.W0156 Seating Pins, DIN 6321 (old), material: Tool Steel, d1 30, h 100,0 20,0 30 20 100,0 594 Intermediate Sizes
Part Number
Description
l
d1
d2
h
Weight (g)
Type
Documentation
Contact the supplier
Wixroyd International Ltd Wixroyd has grown into the leading UK supplier of machine accessories, design elements, access components and clamping & fixturing parts. From its product range of over 18,000 parts Wixroyd offer unique and innovative solutions to every day design and engineering problems, and continues to focus on "Making finding the difficult easy!".
Wixroyd International Ltd