Wixroyd International Ltd
By Wixroyd International Ltd


Metric Bumpers with Hex Shoulder - Round, male

Manufacturer Wixroyd International Ltd
Description Metric Bumpers with Hex Shoulder - Round, male, Neoprene, l3 3,2, l4 15
Part Number 60890.W0501
Material Neoprene
CAD models
Share

Product selection

Index Selector Part Number Description Material l1 l2 l3 l4 d1 d2
1 1 60890.W0501 Metric Bumpers with Hex Shoulder - Round, male, Neoprene, l3 3,2, l4 15 Neoprene 16 9 3,2 15 19 M 6 x 1,00
2 2 60890.W0701 Metric Bumpers with Hex Shoulder - Round, male, Urethane, l3 3,2, l4 15 Urethane 16 9 3,2 15 19 M 6 x 1,00
3 3 60890.W0502 Metric Bumpers with Hex Shoulder - Round, male, Neoprene, l3 3,2, l4 30 Neoprene 16 9 3,2 30 19 M 6 x 1,00
4 4 60890.W0702 Metric Bumpers with Hex Shoulder - Round, male, Urethane, l3 3,2, l4 30 Urethane 16 9 3,2 30 19 M 6 x 1,00
5 5 60890.W0503 Metric Bumpers with Hex Shoulder - Round, male, Neoprene, l3 4,0, l4 15 Neoprene 16 9 4,0 15 19 M 8 x 1,25
6 6 60890.W0703 Metric Bumpers with Hex Shoulder - Round, male, Urethane, l3 4,0, l4 15 Urethane 16 9 4,0 15 19 M 8 x 1,25
7 7 60890.W0504 Metric Bumpers with Hex Shoulder - Round, male, Neoprene, l3 4,0, l4 30 Neoprene 16 9 4,0 30 19 M 8 x 1,25
8 8 60890.W0704 Metric Bumpers with Hex Shoulder - Round, male, Urethane, l3 4,0, l4 30 Urethane 16 9 4,0 30 19 M 8 x 1,25

Documentation

Contact the supplier

Wixroyd International Ltd

Wixroyd International Ltd

Wixroyd has grown into the leading UK supplier of machine accessories, design elements, access components and clamping & fixturing parts. From its product range of over 18,000 parts Wixroyd offer unique and innovative solutions to every day design and engineering problems, and continues to focus on "Making finding the difficult easy!".

Google Map