1

Clamping Levers, DIN 99, material: Steel

Manufacturer Wixroyd International Ltd
Description Clamping Levers, DIN 99, material: Steel, Smooth Bore, l1 50
Part Number 74200.W0105
Product selection
Selector Part Number Description Finish l1 l2 d1 d2 H7 d2 d3 h Weight (g) a b
1 74200.W0105 Clamping Levers, DIN 99, material: Steel, Smooth Bore, l1 50 Smooth Bore 50 48 8 6 12 24,0 16 4,0 9,5
7 74200.W0106 Clamping Levers, DIN 99, material: Steel, Smooth Bore, l1 63 Smooth Bore 63 60 10 8 16 30,5 37 5,0 12,0
8 74200.W0108 Clamping Levers, DIN 99, material: Steel, Smooth Bore, l1 80 Smooth Bore 80 76 13 10 20 38,0 73 6,0 14,5
9 74200.W0110 Clamping Levers, DIN 99, material: Steel, Smooth Bore, l1 100 Smooth Bore 100 95 16 12 25 47,0 140 7,5 18,5
10 74200.W0112 Clamping Levers, DIN 99, material: Steel, Smooth Bore, l1 125 Smooth Bore 125 119 20 16 32 59,5 282 10,0 24,0
11 74200.W0116 Clamping Levers, DIN 99, material: Steel, Smooth Bore, l1 160 Smooth Bore 160 152 25 20 40 75,7 553 12,5 30,0
12 74200.W0120 Clamping Levers, DIN 99, material: Steel, Smooth Bore, l1 200 Smooth Bore 200 190 32 24 50 97,0 1096 18,0 40,0
13 74200.W0305 Clamping Levers, DIN 99, material: Steel, Threaded Bore, l1 50 Threaded Bore 50 48 8 M 6 12 24,0 17 4,0 9,5
14 74200.W0306 Clamping Levers, DIN 99, material: Steel, Threaded Bore, l1 63 Threaded Bore 63 60 10 M 8 16 30,5 38 5,0 12,5
2 74200.W0308 Clamping Levers, DIN 99, material: Steel, Threaded Bore, l1 80 Threaded Bore 80 76 13 M10 20 38,0 74 6,0 15,0
3 74200.W0310 Clamping Levers, DIN 99, material: Steel, Threaded Bore, l1 100 Threaded Bore 100 95 16 M12 25 47,0 142 7,5 19,0
4 74200.W0312 Clamping Levers, DIN 99, material: Steel, Threaded Bore, l1 125 Threaded Bore 125 119 20 M16 32 59,5 297 10,0 25,0
5 74200.W0316 Clamping Levers, DIN 99, material: Steel, Threaded Bore, l1 160 Threaded Bore 160 152 25 M20 40 75,7 566 12,5 31,0
6 74200.W0320 Clamping Levers, DIN 99, material: Steel, Threaded Bore, l1 200 Threaded Bore 200 190 32 M24 50 97,0 1140 18,0 41,0
Part Number
Description
Finish
l1
l2
d1
d2 H7
d2
d3
h
Weight (g)
a
b
Documentation
Contact the supplier
Wixroyd International Ltd Wixroyd has grown into the leading UK supplier of machine accessories, design elements, access components and clamping & fixturing parts. From its product range of over 18,000 parts Wixroyd offer unique and innovative solutions to every day design and engineering problems, and continues to focus on "Making finding the difficult easy!".
Wixroyd International Ltd