Discrete Semiconductor Products_IPG20N06S2L65ATMA1

Manufacturer Infineon Technologies
Description MOSFET 2N-CH 55V 20A TDSON-8-4
Manufacturer Part Number IPG20N06S2L65ATMA1
Product page https://www.win-source.net/products/detail/infineon-technologies/ipg20n06s2l65atma1.html
CAD models

Product selection

Documentation

Contact the supplier

WIN SOURCE

WIN SOURCE

WIN SOURCE has consistently been dedicated since 1999 to assisting customers in quickly and accurately finding obsolete, end-of-life, hard-to-find parts, and acquiring authentic, commonly-used parts at competitive prices. All operations at WIN SOURCE are certified under AS9120B, ISO 9001, ISO 14001, and ISO 45001 standards, encompassing order entry, customer service, receiving, picking, shipping, purchasing, and inventory management. As a member of ERAI (an authorized anti-counterfeiting organization), the ASA association, IPC association, and SMTA association, WIN SOURCE always adheres to the highest quality of electronic components and is committed to putting an end to all fake and shoddy products.

Google Map