1

Track RS-2

Manufacturer WINKEL
Description WINKEL Track TYPE RS-2
Part number 270.011.000
Type RS-2
Length 10 mm
Product selection
Selector Type Article no. L max (mm) Q (kg/m) Material
1 RS-2 270.011.000 6000 9.4 S 355 J2G3
Type
Article no.
L max (mm)
Q (kg/m)
Material
Contact the supplier
WINKEL Schwerlast Komponenten
WINKEL GmbH