1

Precision Combined Bearing with combined bolt and oilamid insert - Axial Bearing adjustable by shines

Manufacturer WINKEL
Description WINKEL Precision with combined bolt with friction bearing TYPE WINKEL-Bearing KB PR 4.072 P - Ø 64,8 mm, friction bearing made of OILAMID
Part number 200.242.000
Type KB PR 4.072 P
Product selection
Selector Type Article no. B (mm) A (mm) C (mm) D (mm) E (mm) F G (mm) Weight (kg) Profile
1 KB PR 4.072 P 200.242.000 64.8 43 50 17.5 20 M 10x13 30 0.56 PR 0 Nb
2 KB PR 4.073 P 200.243.000 73.8 55 60 25.5 23 M 12x18 40 1.05 PR 1 Nb
3 KB PR 4.074 P 200.244.000 81.8 54.5 60 24.5 23 M 12x18 40 1.2 PR 2 Nb
4 KB PR 4.076 P 200.245.000 92.8 68 70 31 30 M 14x20 44 2 PR 3 Nb
5 KB PR 4.0784 P 200.246.000 111.8 75 80 36 31 M 14x22 54 3.14 PR 4 Nb
6 KB PR 4.079 P 200.247.000 127.8 79.2 100 34.2 37 M 16x23 60 4.9 PR 5 Nb
7 KB PR 4.080 P 200.248.000 153.8 82 120 29 45 M 16x23 80 8.1 PR 6 Nb
Type
Article no.
B (mm)
A (mm)
C (mm)
D (mm)
E (mm)
F
G (mm)
Weight (kg)
Profile
Contact the supplier
WINKEL Schwerlast Komponenten
WINKEL GmbH