Precision Combined Bearing with combined bolt and oilamid insert - Axial Bearing adjustable by shines

Quantity Manufacturer Description Part number
1 WINKEL WINKEL Precision with combined bolt with friction bearing TYPE WINKEL-Bearing KB PR 4.072 P - Ø 64,8 mm, friction bearing made of OILAMID 200.242.000
1 KB PR 4.072 P
CAD models
Please make sure this software has been installed.

Product selection

Washer

Contact the supplier

WINKEL

WINKEL

Heavy-duty components

Google Map