Glandless circulation pump with threaded connection or flange connection - EC motor with automatic power adjustment

Manufacturer WILO
Description Glandless circulation pump with threaded connection or flange connection - EC motor with automatic power adjustment
Part number STRATOS 50/1-10
Product selection
Selector Part number DN (mm) Length (mm) Body height (mm) Thickness (mm)
1 STRATOS 50/1-10 50 240 258 203
Part number
DN (mm)
Length (mm)
Body height (mm)
Thickness (mm)
Documentation
Contact the supplier
WILO Wilo is a premium supplier for the building services, water management and industrial sectors. We make complex technologies user-friendly, simple to operate, energy-efficient and powerful for our customers.
WILO