OVSPK010 KIT da 45m a 50m

Manufacturer Wierer
Description Fall Arrest VITASAFE® ELITE and VITASAFE® LIGHT roofing sheet that can be installed on corrugated panels , simple , " type tile " or sandwich panel and VITASAFE® PRO system available in kits already pre adaptable to all types of coverage .
Part Number OVSPK010 KIT da 45m a 50m
Omniclass number 23.13.25.00
Product selection
Selector Part Number Description
1 OVSPK010 KIT da 45m a 50m Fall Arrest VITASAFE® ELITE and VITASAFE® LIGHT roofing sheet that can be installed on corrugated panels , simple , " type tile " or sandwich panel and VITASAFE® PRO system available in kits already pre adaptable to all types of coverage .
Part Number
Description
Product Description

Fall Arrest VITASAFE® ELITE and VITASAFE® LIGHT roofing sheet that can be installed on corrugated panels , simple , " type tile " or sandwich panel and VITASAFE® PRO system available in kits already pre adaptable to all types of coverage .

Documentation
Contact the supplier
Wierer
Monier S.p.A.