OVSPK02 KIT da 5m a 10m

Manufacturer Wierer
Description Fall Arrest VITASAFE® ELITE and VITASAFE® LIGHT roofing sheet that can be installed on corrugated panels , simple , " type tile " or sandwich panel and VITASAFE® PRO system available in kits already pre adaptable to all types of coverage .
Part Number OVSPK02 KIT da 5m a 10m
Omniclass number 23.13.25.00
Product selection
Selector Part Number Description
1 OVSPK02 KIT da 5m a 10m Fall Arrest VITASAFE® ELITE and VITASAFE® LIGHT roofing sheet that can be installed on corrugated panels , simple , " type tile " or sandwich panel and VITASAFE® PRO system available in kits already pre adaptable to all types of coverage .
Part Number
Description
Product Description
Fall Arrest VITASAFE® ELITE and VITASAFE® LIGHT roofing sheet that can be installed on corrugated panels , simple , " type tile " or sandwich panel and VITASAFE® PRO system available in kits already pre adaptable to all types of coverage .
Documentation
Contact the supplier
Wierer
Monier S.p.A.
Users Who Downloaded This Product Also Downloaded
Page