S1207

Guide Block, DLC-coated (compatible witth E1320)

Manufacturer WEMA GmbH
Description Guide Block, DLC-coated (compatible with E1320)
Part Number S1207/14x70
Product selection
Selector Part Number Description b1 b2 b3 h1 l1 l2 I4 I5 M b h I
1 S1207/14x70 Guide Block, DLC-coated (compatible with E1320) 10 26 36 14,2 26 44 14 6 M4 16 14 70
2 S1207/14x80 Guide Block, DLC-coated (compatible with E1320) 10 26 36 14,2 26 54 14 6 M4 16 14 80
3 S1207/14x90 Guide Block, DLC-coated (compatible with E1320) 10 26 36 14,2 26 64 14 6 M4 16 14 90
4 S1207/22x88 Guide Block, DLC-coated (compatible with E1320) 12 37 49 22,3 34 54 18 8 M5 25 22 88
5 S1207/22x108 Guide Block, DLC-coated (compatible with E1320) 12 37 49 22,3 34 74 18 8 M5 25 22 108
6 S1207/22x128 Guide Block, DLC-coated (compatible with E1320) 12 37 49 22,3 34 94 18 8 M5 25 22 128
7 S1207/30x98 Guide Block, DLC-coated (compatible with E1320) 16 50 66 30,5 44 54 28 8 M6 34 30 98
8 S1207/30x138 Guide Block, DLC-coated (compatible with E1320) 16 50 66 30,5 44 94 28 8 M6 34 30 138
9 S1207/30x178 Guide Block, DLC-coated (compatible with E1320) 16 50 66 30,5 44 134 28 8 M6 34 30 178
10 S1207/30x218 Guide Block, DLC-coated (compatible with E1320) 16 50 66 30,5 44 174 28 8 M6 34 30 218
11 S1207/38x136 Guide Block, DLC-coated (compatible with E1320) 20 66 86 38,8 62 74 38 12 M8 46 38 136
12 S1207/38x176 Guide Block, DLC-coated (compatible with E1320) 20 66 86 38,8 62 114 38 12 M8 46 38 176
13 S1207/38x216 Guide Block, DLC-coated (compatible with E1320) 20 66 86 38,8 62 154 38 12 M8 46 38 216
14 S1207/38x256 Guide Block, DLC-coated (compatible with E1320) 20 66 86 38,8 62 194 38 12 M8 46 38 256
15 S1207/50x174 Guide Block, DLC-coated (compatible with E1320) 25 85 110 51,2 80 94 48 16 M10 60 50 174
16 S1207/50x214 Guide Block, DLC-coated (compatible with E1320) 25 85 110 51,2 80 134 48 16 M10 60 50 214
17 S1207/50x254 Guide Block, DLC-coated (compatible with E1320) 25 85 110 51,2 80 174 48 16 M10 60 50 254
18 S1207/50x294 Guide Block, DLC-coated (compatible with E1320) 25 85 110 51,2 80 214 48 16 M10 60 50 294
19 S1207/50x334 Guide Block, DLC-coated (compatible with E1320) 25 85 110 51,2 80 254 48 16 M10 60 50 334
20 S1207/70x212 Guide Block, DLC-coated (compatible with E1320) 32 112 144 71,6 98 114 58 20 M12 80 70 212
21 S1207/70x252 Guide Block, DLC-coated (compatible with E1320) 32 112 144 71,6 98 154 58 20 M12 80 70 252
22 S1207/70x292 Guide Block, DLC-coated (compatible with E1320) 32 112 144 71,6 98 194 58 20 M12 80 70 292
23 S1207/70x332 Guide Block, DLC-coated (compatible with E1320) 32 112 144 71,6 98 234 58 20 M12 80 70 332
24 S1207/70x372 Guide Block, DLC-coated (compatible with E1320) 32 112 144 71,6 98 274 58 20 M12 80 70 372
25 S1207/70x412 Guide Block, DLC-coated (compatible with E1320) 32 112 144 71,6 98 314 58 20 M12 80 70 412
Part Number
Description
b1
b2
b3
h1
l1
l2
I4
I5
M
b
h
I
Documentation
Contact the supplier
WEMA GmbH
WEMA GmbH