Welding neck flange - PN 64

Standard NF E 29-226
Description Welding neck flange - PN 64 - NF E 29-226 - NPS 10
Mass 1.2 kg
Material Steel
Omniclass number 23.27.45.29
Product selection
Selector Nominal Ø (mm) Neck Ø (mm) Thickness (mm) Height (mm) Opening surface Ø (mm) Opening surface's height (mm) Bolt circle Ø (mm) Attachment Mass (kg)
1 10 13.5 20 45 42 2 70 4 x Ø14mm 1.2
2 10 17.2 20 45 42 2 70 4 x Ø14mm 1.2
3 15 20 20 45 47 2 75 4 x Ø14mm 1.4
4 15 21.3 20 45 47 2 75 4 x Ø14mm 1.4
5 20 25 22 52 58 2 90 4 x Ø18mm 2.2
6 20 26.9 22 52 58 2 90 4 x Ø18mm 2.2
7 25 30 24 58 68 2 100 4 x Ø18mm 2.8
8 25 33.7 24 58 68 2 100 4 x Ø18mm 2.8
9 32 38 24 60 78 2 110 4 x Ø22mm 3.4
10 32 42.4 24 60 78 2 110 4 x Ø22mm 3.4
11 40 44.5 26 62 88 3 125 4 x Ø22mm 4.4
12 40 48.3 26 62 88 3 125 4 x Ø22mm 4.4
13 50 57 26 62 102 3 135 4 x Ø22mm 4.9
14 50 60.3 26 62 102 3 135 4 x Ø22mm 4.9
15 60 70 26 65 112 3 145 8 x Ø22mm 5.1
16 65 76.1 26 68 122 3 160 8 x Ø22mm 6.1
17 80 88.9 28 72 133 3 170 8 x Ø22mm 6.8
18 90 101.6 30 75 148 3 190 8 x Ø26mm 9
19 100 108 30 78 158 3 200 8 x Ø26mm 9.65
20 100 114.3 30 78 158 3 200 8 x Ø26mm 9.65
21 110 121 32 85 170 3 220 8 x Ø30mm 13
22 125 133 34 88 184 3 240 8 x Ø30mm 16
23 125 139.7 34 88 184 3 240 8 x Ø30mm 16
24 150 159 36 95 212 3 280 8 x Ø33mm 22
25 150 168.3 36 95 212 3 280 8 x Ø33mm 22
26 175 193.7 40 105 242 3 310 12 x Ø33mm 28
27 200 219.1 42 110 285 3 345 12 x Ø36mm 36
28 225 244.5 44 120 315 3 370 12 x Ø36mm 42
29 250 273 46 125 345 3 400 12 x Ø36mm 51
30 275 298.5 50 135 380 4 430 12 x Ø36mm 62
31 300 323.9 52 140 410 4 460 16 x Ø36mm 80
32 350 355.6 56 150 465 4 525 16 x Ø39mm 95
33 400 406.4 60 160 535 4 585 16 x Ø42mm 125
Nominal Ø (mm)
Neck Ø (mm)
Thickness (mm)
Height (mm)
Opening surface Ø (mm)
Opening surface's height (mm)
Bolt circle Ø (mm)
Attachment
Mass (kg)
Users Who Downloaded This Product Also Downloaded
Page