Weld studs

Standard DIN 525
Description Weld stud DIN 525 - M6 - 3.6
Part number DIN 525 - d M6 - 3.6
Material Steel
Product selection
Selector Nominal Ø Pitch (mm) Length (mm) Threaded length (mm)
1 M6 1 130 35
2 M8 1.25 140 40
3 M10 1.5 150 45
4 M12 1.75 170 55
5 M16 2 190 65
6 M20 2.5 210 75
7 M24 3 230 85
8 M30 3.5 270 105
9 M36 4 310 125
10 M42 4.5 350 145
11 M48 5 390 165
Nominal Ø
Pitch (mm)
Length (mm)
Threaded length (mm)