1

Mechanical Clamp With PVC Sleeve WP20 Series

Manufacturer Weipu Electrical Appliance Co., Ltd.
Description Mechanical Clamp With PVC Sleeve WP20J2TO
Part number WP20J2TO
Omniclass number 23.35.27.13
Product selection
Selector Model A ΦB Coupling Shell Insert material Contact material Contact plating Termination Mating cycle Temperature range Insulation resistanceMΩ
1 WP 82 Φ26.2 Bayonet Nylon PA66/zinc alloy PPS max temperature260°C Brass Gold Plating 7-12solder,2-5solder/screw,crimp 500 -40°C~+85°C 2000MΩ
Model
A
ΦB
Coupling
Shell
Insert material
Contact material
Contact plating
Termination
Mating cycle
Temperature range
Insulation resistanceMΩ
Contact the supplier
Weipu Electrical Appliance Co., Ltd. Founded in 1996, WEIPU has devoted and on manufacturing of circular connector. Through the hardworking and cumulated experience, we have grown to a leading company in circular connector industury in China.
Weipu Electrical Appliance Co., Ltd.
威浦电器有限公司