1

In-Line Cable Connector SF10 Series

Manufacturer Weipu Electrical Appliance Co., Ltd.
Description In-Line Cable Connector SF1011/P2
Part number SF1011/P2
Product selection
Selector Model A B C Coupling Shell material Insert material Contact material Termination Cable outer diameter range IP rating Mating cycle Temperature range Insulation resistance
2 SF1011 50.7 11 14.8 PUSH-PULL Brass with chrome plating PPS max temperature260°C Brass with gold plating Solder 4-6.5mm IP67 500 -40°C~+85°C 2000
Model
A
B
C
Coupling
Shell material
Insert material
Contact material
Termination
Cable outer diameter range
IP rating
Mating cycle
Temperature range
Insulation resistance
Contact the supplier
Weipu Electrical Appliance Co., Ltd. Founded in 1996, WEIPU has devoted and on manufacturing of circular connector. Through the hardworking and cumulated experience, we have grown to a leading company in circular connector industury in China.
Weipu Electrical Appliance Co., Ltd.
威浦电器有限公司