2

Cable Connector WA22 Series

Manufacturer Weipu Electrical Appliance Co., Ltd.
Description Cable Connector WA22J4TE2-I
Part number WA22J4TE2-I
Omniclass number 23.35.27.13
Product selection
Selector Model A ΦB Test voltage(AC.V)1min Shell material Contact material IP rating
1 WA22 60 Φ29 2000V~ Nylon66, fire resistance:V-0 Brass with gold plating IP67
Model
A
ΦB
Test voltage(AC.V)1min
Shell material
Contact material
IP rating
Contact the supplier
Weipu Electrical Appliance Co., Ltd. Founded in 1996, WEIPU has devoted and on manufacturing of circular connector. Through the hardworking and cumulated experience, we have grown to a leading company in circular connector industury in China.
Weipu Electrical Appliance Co., Ltd.
威浦电器有限公司