CFW700 General Purpose Drive - Variable Speed Drives

CFW700 General Purpose Drive - Variable Speed Drives

Manufacturer Weg
Description Variable speed drive - CFW700 - A Frame size - 6.0 A - Single phase power supply - 200…240 V - With braking IGBT - IP20 - with internal RFI flter C3 - With no STO function
Part number 11311662
Description1 CFW700 A 06P0 S2 DB20C3
Omniclass number 23.35.17.00
Product selection
200…240 V
A
With braking IGBT
IP20
According to category 3 of IEC 61800-3 standard
Documentation
Contact the supplier
Weg Manufacturer of electrical motors
Weg