Watts Water Technologies
By Watts Water Technologies

Aquamix Thermostatic Mixing Valve

Manufacturer Watts Water Technologies
Description Aquamix Thermostatic Mixing Valve, 1/2" M
Manufacturer Part Number 6209C12
Size 1/2" M
Serie 62C
CAD models
Share

Product selection

Product Description

Thermostatic mixing valve with 4 set positions. Anti-scald protection. Female connections. Without internal check valves.

Technical Features

  • Anti-scald protection.
  • Setting range: 42°C +60°C.
  • Max.differential pressure: 2 bar.
  • Female connections.
  • Without internal check valves.

Contact the supplier

Watts Water Technologies

Watts Water Technologies

WATTS is a leading manufacturer and provider of products and solutions used in water protection, sanitation, HVAC, instrumentation and climatic electronic.

  • Watts Industries UK Ltd.

    Watts Industries UK Ltd.
    Colmworth Business Park
    PE19 8YX St. Neots
    United Kingdom
    wattswater.com

Google Map