Electro magnetic clutch E220 var05

ATEX products : non certified products/ Please, send us your requests

Manufacturer Warner Electric
Description single disc clutch + coupling
Part number E220-Var-05-SZ200
Product selection
Selector Part number Power technology Description Torque (N.m) Speed (RPM) Voltage (VDC) Power (W) Bore mini (mm) Bore maxi (mm) Weight (kg) technology 2
1 E220-Var-05-SZ200 Activated by power on single disc clutch + coupling 200 2600 24 81 30 55 27.7 with elastic coupling
2 E220-Var-05-SZ400 Activated by power on single disc clutch + coupling 400 2000 24 37 35 65 31.5 with elastic coupling
3 E220-Var-05-SZ800 Activated by power on single disc clutch + coupling 800 1700 24 47 40 75 50.5 with elastic coupling
4 E220-Var-05-SZ1600 Activated by power on single disc clutch + coupling 1600 1500 24 94 50 90 85.5 with elastic coupling
5 E220-Var-05-SZ3200 Activated by power on single disc clutch + coupling 3200 1500 103.5 187 65 100 158 with elastic coupling
Part number
Power technology
Description
Torque (N.m)
Speed (RPM)
Voltage (VDC)
Power (W)
Bore mini (mm)
Bore maxi (mm)
Weight (kg)
technology 2
Documentation
Contact the supplier
Warner Electric Manufacturer of industrial transmission components
Warner Electric Europe S.A.S