3

Micro AC Motor 6W(60*60mm)

Manufacturer Wanshsin Seikou (Hunan) Co.,Ltd.
Description Micro AC Motor 6W(60*60mm) 60YS-6W
Part number 60YS-6W
Product selection
Selector Model Box Power Motor type Weight (kg)
1 60YS-6W 60 6W Round shaft motor 0.8
2 60YS-6W-60H 60 6W Motor and standard reduction motor combination 1.1
3 60YR-6W 60 6W Round shaft motor 0.8
4 60YR-6W-60H 60 6W Motor and standard reduction motor combination 1.1
5 60YT-6W 60 6W Round shaft motor 0.9
6 60YT-6W-60H 60 6W Motor and standard reduction gearbox combination 1.1
7 60YB-6W 60 6W Round shaft motor 0.8
8 60YB-6W-60H 60 6W Motor and standard reduction gearbox combination 1.1
Model
Box
Power
Motor type
Weight (kg)
Contact the supplier
Wanshsin Seikou (Hunan) Co.,Ltd. Mainly produce high-precision reducer.
Wanshsin Seikou (Hunan) Co.,Ltd.
万鑫精工(湖南)有限公司