Synchronous belts PowerGrip GT4 14M

The high performance generation of EPDM belts

Manufacturer Walther Flender
Description Synchronous belts PowerGrip GT4 14M/40
Manufacturer Part Number GT4 14M 40
Drive calculation https://walther-flender.de/en/tools-project-requests/tools/belt-drive-navigator/
Pitch (mm) 14
Width (mm) 40
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Extremely powerful
High positioning accuracy
Low-noise run
Halogen-free

Contact the supplier

Walther Flender

Walther Flender

  • Walther Flender GmbH

    Walther Flender GmbH

Google Map