1

Support Sleeve for 37° Flared Tube Fittings Type FI-BH-... Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Support Sleeve for 37° Flared Tube Fittings Type FI-BH-... Series L / S
Part number FI-BH-06L/S-W3
Mass 0.2 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) D2 (mm) D3 (mm) L1 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 L 6 500 7.6 10.2 10 0.2 FI-BH-06L/S-W3
2 L 8 500 9.3 12.2 11 0.3 FI-BH-08L/S-W3
3 L 10 500 11.5 14.2 12 0.4 FI-BH-10L/S-W3
4 L 12 400 13.6 16.2 12.5 0.5 FI-BH-12L/S-W3
5 L 15 400 17.5 20.2 13.5 0.9 FI-BH-15L-W3
6 L 18 400 21 24.2 14 1.4 FI-BH-18L-W3
7 L 22 250 24.2 27.8 17.5 1.6 FI-BH-22L-W3
8 L 28 250 30.2 33.8 16.5 2 FI-BH-28L-W3
9 L 35 250 38 42.7 18.5 3.7 FI-BH-35L-W3
10 L 42 250 45 49.7 20.5 5 FI-BH-42L-W3
11 S 6 630 7.6 10.2 10 0.2 FI-BH-06L/S-W3
12 S 8 630 9.3 12.2 11 0.3 FI-BH-08L/S-W3
13 S 10 630 11.5 14.2 12 0.4 FI-BH-10L/S-W3
14 S 12 630 13.6 16.2 12.5 0.5 FI-BH-12L/S-W3
15 S 14 630 17.5 20.2 14 1.2 FI-BH-14S-W3
16 S 16 630 18.5 22 16.5 1.3 FI-BH-16S-W3
17 S 20 400 24.2 27.8 17 2.4 FI-BH-20S-W3
18 S 25 400 28.5 32.8 19.5 3.1 FI-BH-25S-W3
19 S 30 400 34 39 21 4.5 FI-BH-30S-W3
20 S 38 400 42 48.5 26 7.5 FI-BH-38S-W3
Series
Tube OD D1 (mm)
PN (bar)
D2 (mm)
D3 (mm)
L1 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG