STAUFF Test, Thread adaptor and welding adaptor, Thread adaptor SRS

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description STAUFF Test, Thread adaptor and welding adaptor, Thread adaptor SRS
Part number SRS20-M10x1-B
Product selection
Selector Thread G Seal h (mm) SW (mm) Version Ordering code
1 M10x1 Metal joint Type B 15.5 17 A SRS20-M10x1-B
2 M12x1,5 Metal joint Type B 15 19 A SRS20-M12x1,5-B
3 M14x1,5 Metal joint Type B 15 19 A SRS20-M14x1,5-B
4 M16x1,5 Metal joint Type B 8 22 A SRS20-M16x1,5-B
5 M18x1,5 Metal joint Type B 15 24 A SRS20-M18x1,5-B
6 M22x1,5 Metal joint Type B 10.5 27 A SRS20-M22x1,5-B
7 G1/8 Metal joint Type B 15.5 17 A SRS20-G1/8-B
8 G1/4 Metal joint Type B 15 19 A SRS20-G1/4-B
9 G3/8 Metal joint Type B 10.5 22 A SRS20-G3/8-B
10 G1/2 Metal joint Type B 10.5 27 A SRS20-G1/2-B
11 M12x1,5 Elastormeric seal Type C 15 19 A SRS20-M12x1,5-PC
12 M14x1,5 Elastormeric seal Type C 15 19 A SRS20-M14x1,5-PC
13 M18x1,5 Elastormeric seal Type C 15 24 A SRS20-M18x1,5-PC
14 G1/8 Elastormeric seal Type C 16 17 A SRS20-G1/8-PC
15 G1/4 Elastormeric seal Type C 15 19 A SRS20-G1/4-PC
16 G3/8 Elastormeric seal Type C 10.5 22 A SRS20-G3/8-PC
17 G1/2 Elastormeric seal Type C 10.5 27 A SRS20-G1/2-PC
18 R1/4K Taper Type D (suitable sealant required) 13 17 A SRS20-R1/4K-D
19 R3/8K Taper Type D (suitable sealant required) 13 19 A SRS20-R3/8K-D
20 R1/2K Taper Type D (suitable sealant required) 8 22 A SRS20-R1/2K-D
21 1/4NPT Taper Type D (suitable sealant required) 10 17 A SRS20-1/4NPT-D
22 1/2NPT Taper Type D (suitable sealant required) 8 22 A SRS20-1/2NPT-D
23 7/16-20UNF "O" ring Type E 9 17 A SRS20-7/16UNF-PE
24 1/2-20UNF "O" ring Type E 15 17 A SRS20-1/2UNF-PE
25 9/16-18UNF "O" ring Type E 15.5 19 A SRS20-9/16UNF-PE
26 7/8-14UNF "O" ring Type E 11 27 A SRS20-7/8UNF-PE
27 M14x1,5 "O" ring Type E 14.5 19 A SRS20-M14x1,5-PE
28 M16x1,5 "O" ring Type E 8.5 22 A SRS20-M16x1,5-PE
29 M22x1,5 "O" ring Type E 10 27 A SRS20-M22x1,5-PE
30 M27x2 "O" ring Type E 10 32 A SRS20-M27x2-PE
31 M14x1,5 Metal joint Type B 24 19 B SRS15-M14x1,5-B
32 M16x1,5 Metal joint Type B 24 22 B SRS15-M16x1,5-B
33 M18x1,5 Metal joint Type B 24 24 B SRS15-M18x1,5-B
34 M20x1,5 Metal joint Type B 10.5 27 B SRS15-M20x1,5-B
35 G3/8 Metal joint Type B 24 22 B SRS15-G3/8-B
36 G1/2 Metal joint Type B 10.5 27 B SRS15-G1/2-B
37 M14x1,5 Elastormeric seal Type C 24 19 B SRS15-M14x1,5-PC
38 M16x1,5 Elastormeric seal Type C 24 22 B SRS15-M16x1,5-PC
39 M18x1,5 Elastormeric seal Type C 24 24 B SRS15-M18x1,5-PC
40 G3/8 Elastormeric seal Type C 24 22 B SRS15-G3/8-PC
Thread G
Seal
h (mm)
SW (mm)
Version
Ordering code
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG