STAUFF Test 15 - Connection M16x1.5, Direct gauge adaptor SMD

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description STAUFF Test 15 - Connection M16x1.5, Direct gauge adaptor SMD
Part number SMD 15-G1/4-P-OR
Product selection
Selector G h (mm) SW (mm)
1 G1/4 41 19
2 G1/2 51 27
3 1/4 NPT 41 19
4 1/2 NPT 51 27
G
h (mm)
SW (mm)
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG