Spin-on filter SSFT - 20

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Spin-on filter SSFT - 20
Part number SSFT - 20B - 0
Part number1 -
Product selection
Selector connection style thread
1 BSP G 1 1/2
2 NPT 1 1/2"
connection style
thread
Selector filter elements filter material micron rating (µm)
1 without filter element - -
2 SFCT-5710E filter paper 10
3 SFCT-5810E filter paper 10
4 SFCT-5725E filter paper 25
5 SFCT-5825E filter paper 25
6 SFCT-5710AE glass fiber 10
7 SFCT-5810AE glass fiber 10
8 SFCT-5760E wire braid 60
9 SFCT-5860E wire braid 60
10 SFCT-57125E brass braid 125
11 SFCT-58125E brass braid 125
filter elements
filter material
micron rating (µm)
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG