Spin-on filter SSFT - 12

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Spin-on filter SSFT - 12
Part number SSFT - 12B - 0
Part number1 -
Product selection
Selector connection style thread
1 BSP G 3/4
2 NPT 3/4"
connection style
thread
Selector filter elements filter material micron rating (µm)
1 without filter element - -
2 SFCT-3510E filter paper 10
3 SFCT-3610E filter paper 10
4 SFCT-3525E filter paper 25
5 SFCT-3625E filter paper 25
6 SFCT-3510AE glass fiber 10
7 SFCT-3610AE glass fiber 10
8 SFCT-3560E wire braid 60
9 SFCT-3660E wire braid 60
10 SFCT-35125E brass braid 125
11 SFCT-36125E brass braid 125
filter elements
filter material
micron rating (µm)
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG