Spin-on filter SSF - 150 / 180

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Spin-on filter SSF - 150 / 180
Part number SSF - 150B - 00 - 0
Part number1 -
Product selection
Selector connection connection style
1 BSP G 1 1/2
2 NPT 1 1/2"
3 SAE 1 7/8-12 UN
connection
connection style
Selector filter filter material micron rating (µm)
1 without filter element - -
2 SF6702-MG glass fiber 1
3 SF6703-MG glass fiber 3
4 SF6704-MG glass fiber 3
5 SF6706-MG glass fiber 6
6 SF6707-MG glass fiber 6
7 SF6730-MG glass fiber 12
8 SF6731-MG glass fiber 12
9 SF6728-MG glass fiber 25
10 SF6726-MG glass fiber 25
11 SF6720 filter paper 10
12 SF6721 filter paper 10
13 SF6710 filter paper 25
14 SF6711 filter paper 25
15 SF6790 wire braid 125
16 SF6791 wire braid 125
17 SF6721-W water absorbing 10
filter
filter material
micron rating (µm)
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG