Spin-On Elements SF 6700

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Spin-On Elements SF 6700
Part number SF6702-MG
Product selection
Selector ordernumber filter material micron rating (µm) (μm) diameter (mm) Length (mm) element connection thread
1 SF6702-MG glass fiber 1 128 270 1 1/2 - 16 UNF
2 SF6703-MG glass fiber 3 128 168 1 1/2 - 16 UNF
3 SF6704-MG glass fiber 3 128 270 1 1/2 - 16 UNF
4 SF6706-MG glass fiber 6 128 168 1 1/2 - 16 UNF
5 SF6707-MG glass fiber 6 128 270 1 1/2 - 16 UNF
6 SF6730-MG glass fiber 12 128 168 1 1/2 - 16 UNF
7 SF6731-MG glass fiber 12 128 270 1 1/2 - 16 UNF
8 SF6728-MG glass fiber 25 128 168 1 1/2 - 16 UNF
9 SF6726-MG glass fiber 25 128 270 1 1/2 - 16 UNF
10 SF6720 Filter paper 10 128 168 1 1/2 - 16 UNF
11 SF6721 Filter paper 10 128 270 1 1/2 - 16 UNF
12 SF6710 Filter paper 25 128 168 1 1/2 - 16 UNF
13 SF6711 Filter paper 25 128 270 1 1/2 - 16 UNF
14 SF6790 wire braid 125 128 168 1 1/2 - 16 UNF
15 SF6791 wire braid 125 128 270 1 1/2 - 16 UNF
16 SF6721-W water absorbing 10 128 270 1 1/2 - 16 UNF
ordernumber
filter material
micron rating (µm) (μm)
diameter (mm)
Length (mm)
element connection thread
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG