Return-line filter RTF 30

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Return-line filter RTF 30
Part number RTF 30 B1 ... B N B10
Product selection
Selector series Group size Length filter bowl (mm)
1 RTF 30 110
2 RTF 31 175
3 RTF 32 275
series
Group size
Length filter bowl (mm)
Selector connection style connection
1 BSP G 3/4
2 BSP G 1
3 NPT 3/4" NPT
4 NPT 1" NPT
5 SAE-"O" ring thread 1 1/16-12 UN
6 SAE-"O" ring thread 1 5/16-12 UN
connection style
connection
Selector filter material micron ratings (µm) available
1 without -
2 filter paper 10
3 glass fiber 6, 10, 20
filter material
micron ratings (µm) available
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG