Pipe Clamps Twin Series DIN 3015, Group Weld Plate RAP

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard DIN 3015
Description Pipe Clamps Twin Series DIN 3015, Group Weld Plate RAP
Part number RAP 1 D/40/5 M W1
Product selection
Selector STAUFF Group DIN Group L1 (mm) L2 (mm) L3 (mm) B (mm) S (mm) H (mm) ØD (mm)
1 1 D 1 196 40 18 30 3 6.5 12
2 2 D 2 288 58 28 30 5 6 14
3 3 D 3 358 72 35 30 5 6 14
4 4 D 4 445 90 42 30 5 6 14
5 5 D 5 558 112 55 30 5 6 14
STAUFF Group
DIN Group
L1 (mm)
L2 (mm)
L3 (mm)
B (mm)
S (mm)
H (mm)
ØD (mm)
Selector thread G
1 Metric thread M 6
2 UNC thread 1/4-20 UNC
thread
G
Selector Material and surface finishing W-Code
1 carbon steel St37, untreated W1
2 carbon steel St37, phosphated W2
3 carbon steel St37, zinc/nickel coated W3
4 stainless steel A2 - 1.4301/1.4305 (AISI 304) W4
5 stainless steel A4 - 1.4401/1.4571 (AISI 316/316Ti) W5
Material and surface finishing
W-Code
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page