Pipe Clamps Heavy Series DIN 3015, Cover Plate for Double Clamps DPAS

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard DIN 3015
Description Pipe Clamps Heavy Series DIN 3015, Cover Plate for Double Clamps DPAS
Part number DPAS 3 S W2
Product selection
Selector STAUFF Group DIN Group L1 (mm) L2 (mm) B1 (mm) B2 (mm) S (mm) ØD (mm)
1 3 S 1 55 33 60 30 8 11
2 4 S 2 70 45 60 30 8 11
3 5 S 3 83 60 60 30 8 11
4 6 S 4 116 90 90 46 10 14
5 7 S 5 153 122 120 61 10 19
6 8 S 6 206 168 160 81 15 22
7 9 S 7 251 205 180 91 15 26
8 10 S 8 320 265 240 120 25 35
9 11 S 9 470 395 321 166 30 35
10 12 S 10 630 534 361 186 30 35
STAUFF Group
DIN Group
L1 (mm)
L2 (mm)
B1 (mm)
B2 (mm)
S (mm)
ØD (mm)
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page