Medium pressure filter SMPF

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Medium pressure filter SMPF
Part number SMPF 015 ... B - T B
Product selection
Selector series Group size Flow (l/min) Flow (GPM) Thread connection G SAE Thread connection G BSP
1 SMPF 015 60 15 3/4-16 UN G 1/2
2 SMPF 025 90 25 3/4-16 UN G 1/2
series
Group size
Flow (l/min)
Flow (GPM)
Thread connection G SAE
Thread connection G BSP
Selector connection thread
1 BSP G 1/2
2 SAE-"O" ring thread 3/4-16 UN
connection
thread
Selector filter material max delta-p kollaps (bar)
1 without 0
2 glass fiber 20
3 wire braid 20
filter material
max delta-p kollaps (bar)
0
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG