Flow indicator SDM/SDMK

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Flow indicator SDM/SDMK
Part number SDM-750-A-016-T
Product selection
Selector Article description max working pressure (bar) Range (l/min) Weight (kg) connection dimensions (mm)
1 SDM-750-A-016-T 420 1 - 16 1.36 G 3/4 146 x 75 x 50
2 SDM-750-A-030-T 420 2 - 30 1.36 G 3/4 146 x 75 x 50
3 SDM-750-A-060-T 420 3 - 60 1.36 G 3/4 146 x 75 x 50
4 SDM-750-A-120-T 420 5 - 120 1.36 G 3/4 146 x 75 x 50
5 SDM-750-A-180-T 420 10 - 180 1.36 G 3/4 146 x 75 x 50
6 SDM-750-B-030-T 420 2 - 35 4.25 G 3/4 146 x 75 x 50
7 SDM-750-B-060-T 420 3 - 70 4.25 G 3/4 146 x 75 x 50
8 SDM-750-B-120-T 420 5 - 140 4.25 G 3/4 146 x 75 x 50
9 SDM-1500-A-200-T 280 10 - 200 3 G 1 1/2 200 x 85 x 75
10 SDM-1500-A-300-T 280 20 - 300 3 G 1 1/2 200 x 85 x 75
11 SDM-1500-A-400-T 280 30 - 400 3 G 1 1/2 200 x 85 x 75
12 SDM-1500-B-200-T 280 10 - 200 8 G 1 1/2 200 x 85 x 75
13 SDM-1500-B-400-T 280 30 - 400 8 G 1 1/2 200 x 85 x 75
14 SDMK-750-A-030-T 420 2 - 30 4.5 G 3/4 + G 1/2 350 x 135 x 140
15 SDMK-750-A-060-T 420 3 - 60 4.5 G 3/4 + G 1/2 350 x 135 x 140
16 SDMK-750-A-120-T 420 5 - 120 4.5 G 3/4 + G 1/2 350 x 135 x 140
17 SDMK-750-A-180-T 420 10 - 180 4.5 G 3/4 + G 1/2 350 x 135 x 140
Article description
max working pressure (bar)
Range (l/min)
Weight (kg)
connection
dimensions (mm)
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG