Diagtronics - Digital pressure gauge SPG-DIGI

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description Diagtronics - Digital pressure gauge SPG-DIGI
Part number SPG-DIGI-B0016-B
Product selection
Selector Pressure Range - Display range (bar) Pressure Range - Maximum Pressure (bar) Pressure Range - Burst Pressure (bar)
1 -1...16 40 50
2 0...100 200 800
3 0...400 800 1700
4 0...600 1200 2200
Pressure Range - Display range (bar)
Pressure Range - Maximum Pressure (bar)
Pressure Range - Burst Pressure (bar)
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG