1

37° Flared Tube Fitting Set Type FI-AB-... Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 37° Flared Tube Fitting Set Type FI-AB-... Series L / S
Part number FI-AB-06L-B-W3
Mass 1.6 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) Thread T D2 (mm) S1 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 L 6 500 M 12 x 1,5 3 14 1.6 FI-AB-06L-B-W3
2 L 8 500 M 14 x 1,5 5 17 2.4 FI-AB-08L-B-W3
3 L 10 500 M 16 x 1,5 6 19 3.2 FI-AB-10L-B-W3
4 L 12 400 M 18 x 1,5 8 22 4.4 FI-AB-12L-B-W3
5 L 15 400 M 22 x 1,5 11 27 7.2 FI-AB-15L-B-W3
6 L 18 400 M 26 x 1,5 14 32 10.1 FI-AB-18L-B-W3
7 L 22 250 M 30 x 2 17 36 14.2 FI-AB-22L-B-W3
8 L 28 250 M 36 x 2 23 41 15.9 FI-AB-28L-B-W3
9 L 35 250 M 45 x 2 28 50 25.5 FI-AB-35L-B-W3
10 L 42 250 M 52 x 2 35 60 42.2 FI-AB-42L-B-W3
11 S 6 630 M 14 x 1,5 3 17 2.4 FI-AB-06S-B-W3
12 S 8 630 M 16 x 1,5 5 19 3.1 FI-AB-08S-B-W3
13 S 10 630 M 18 x 1,5 6 22 4.5 FI-AB-10S-B-W3
14 S 12 630 M 20 x 1,5 8 24 5.4 FI-AB-12S-B-W3
15 S 14 630 M 22 x 1,5 9 27 7.6 FI-AB-14S-B-W3
16 S 16 630 M 24 x 1,5 11 30 10.8 FI-AB-16S-B-W3
17 S 20 400 M 30 x 2 14 36 15.5 FI-AB-20S-B-W3
18 S 25 400 M 36 x 2 19 46 26.7 FI-AB-25S-B-W3
19 S 30 400 M 42 x 2 23 50 33 FI-AB-30S-B-W3
20 S 38 400 M 52 x 2 30 60 51.5 FI-AB-38S-B-W3
Series
Tube OD D1 (mm)
PN (bar)
Thread T
D2 (mm)
S1 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG