Walter Stauffenberg GmbH & Co. KG
By Walter Stauffenberg GmbH & Co. KG


24° Male Stud Branch Tee Type FI-TE-...-Rk Series LL / L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard DIN 3852-2
Description 24° Male Stud Branch Tee Type FI-TE-...-Rk Series LL / L / S
Part number FI-TE-04LLRk-W3-MS
Mass 2.5 kg
CAD models
Share

Product selection

Index Selector Series Tube OD D1 (mm) PN (bar) Thread T (mm) D2 (mm) D3 (mm) i (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 1 LL 4 100 R 1/8 keg. 3 4 8 15 21 11 17 9 10 2.5 FI-TE-04LLRk-W3-MS
2 2 LL 6 100 R 1/8 keg. 4.5 4.5 8 15 21 9.5 17 9 12 2.7 FI-TE-06LLRk-W3-MS
3 3 LL 8 100 R 1/8 keg. 6 6 8 17 23 11.5 20 12 14 3.7 FI-TE-08LLRk-W3-MS
4 4 L 6 315 R 1/8 keg. 4 4 8 19 27 12 20 12 14 5.3 FI-TE-06LRk-W3-MS
5 5 L 8 315 R 1/4 keg. 6 6 12 21 29 14 26 12 17 7.5 FI-TE-08LRk-W3-MS
6 6 L 10 315 R 1/4 keg. 8 7 12 22 30 15 27 14 19 9.4 FI-TE-10LRk-W3-MS
7 7 L 12 315 R 3/8 keg. 10 9 12 24 32 17 28 17 22 6.7 FI-TE-12LRk-W3-MS
8 8 L 15 315 R 1/2 keg. 12 11 14 28 36 21 34 19 27 12.8 FI-TE-15LRk-W3-MS
9 9 L 18 315 R 1/2 keg. 15 14 14 31 40 23.5 36 24 32 15.6 FI-TE-18LRk-W3-MS
10 10 S 6 400 R 1/4 keg. 4 4 12 23 31 16 26 12 17 9.4 FI-TE-06SRk-W3-MS
11 11 S 8 400 R 1/4 keg. 5 5 12 24 32 17 27 14 19 11.4 FI-TE-08SRk-W3-MS
12 12 S 10 400 R 3/8 keg. 7 7 12 25 34 17.5 28 17 22 15.7 FI-TE-10SRk-W3-MS
13 13 S 12 400 R 3/8 keg. 8 8 12 29 38 21.5 28 17 24 18.8 FI-TE-12SRk-W3-MS
14 14 S 14 400 R 1/2 keg. 10 10 14 30 40 22 32 19 27 26.4 FI-TE-14SRk-W3-MS
15 15 S 16 400 R 1/2 keg. 12 12 14 33 43 24.5 32 24 30 32.8 FI-TE-16SRk-W3-MS

Documentation

Contact the supplier

Walter Stauffenberg GmbH & Co. KG

Walter Stauffenberg GmbH & Co. KG

Mechanical connection elements

Google Map